Publish your products
HCY LED High Bay
HCY LED High Bay
    Signify

    HCY LED High Bay

    Functional high bay lighting has a new look with LED Sealed high bay luminaires. You don't need to sacrifice smart looks for affordable, dependable lighting in your functional spaces anymore. This Sealed high bay delivers up to 37,000 lumens with efficacies up to 160 LPW. Bring your retail and institutional spaces to life with this cost-effective luminaire built to last with a corrosion-resistant finish. No more sacrifice, just great looks, dependability and energy-savings.
    Specification
    • Product Benefits:
      • Simple form
      • Ease of installation
      • Convenient specification
      • Ease of maintenance
      Product Features:
      • Multiple lumen options
      • Simple mounting methods
      • Standard 0-10V dimming
      • Color selectable 3500K/4000K/5000K
      • Lumen selectable small size 8000/14000/23000
      • Lumen selectable large size 24000/32000/37000
      • Field mount microwave sensor and programming remote
    Technical specification
    • Unique ref.HCY_LED_High_Bay
    • Product familyDay-Brite CFI
    • Product groupIndoor luminaires - High-bay and low-bay
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit