Publish your products
ModiFly wall
ModiFly wall
    Signify

    ModiFly wall

    Simple, yet sophisticated, both ModiFly suspended and wall mount luminaires have a style that lends itself perfectly for a variety of spaces including open offices, education, retail, and healthcare environments where visual comfort and design continuity are essential.
    Specification
    • Product Benefits:
      • Seamlessly transition from wall mount to suspended luminaires using bi, tri and quad links
      • Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options
      • Added array of LEDs along luminaire underside for uniform wallside illumination
      • ADA compliant with slim 4.5"x2.8" wall mount housing
      • Vertical Light Guide technology produces a controlled batwing distribution with 80% downlight
      • Select configurations contribute toward satisfying features L04 and L07 under the WELL Building Standard
      • For offices, schools, healthcare, and hospitality environments
      Product Features:
      • Available in 2ft, 4ft, 5ft, 6ft & 8ft linear lengths
      • Multiple drivers and systems to choose from including 0-10V, PoE, Tunable White & Lutron
      • Choose from 6 standard paint finishes, including new Hero Gold, Silver Nova & Venom Black
      • Seven lumen packages ranging from 1500lm/4ft to 3500lm/4ft in 500lm steps
    Technical specification
    • Unique ref.ModiFly_wall
    • Product familyLedalite
    • Product groupIndoor luminaires - Architectural linear
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit