Publish your products
PowerForm LED high output floodlight PFF Gen2
PowerForm LED high output floodlight PFF Gen2
    Signify

    PowerForm LED high output floodlight PFF Gen2

    Gardco PowerForm LED floodlights deliver exceptional light output for large-scale and high-traffic spaces such as airport terminals, railyards, docks and piers, ensuring the security and visibility of your precious cargo. With modular sizing and a range of optics, including PowerForm’s exclusive Airport Apron optic, these floodlights provide powerful, uniform illumination up to 138,600 lumens (equivalent to over 1,5000W HID). Whether you need to light up expansive environments or spotlight critical zones and building facades, PowerForm ensures superior performance and reduced energy and maintenance costs.
    Specification
    • Product Benefits:
      • Combines pole mounted area luminaires and floodlights in one family for a consistent aesthetic look across your outdoor site (see PowerForm Area PFAS)
      • A wide variety of sizes, lumen outputs, mounting options and optical distributions increase flexibility
      • Achieves optimal light levels with fewer luminaires compared to traditional 1500W HID solutions
      • Further enhance savings through optional controls
      Product Features:
      • Modular housing, available in four sizes offering 3, 4, 5, or 6 LED modules
      • Light output ranging from over 42,000 to 138,600 lumens
      • Four symmetric and asymmetric NEMA optical distributions, including an exclusive Airport Apron (AIRP) optic with low glare and excellent coverage
      • IK10 high-impact rating and IP66-rated optical assemblies and electrical housing
      • Slipfitter and yoke mount available, both with Level 2 (3G) Bridge/Overpass vibration ratings
      • Slipflitter aiming from -6 to 204 degrees for extensive flexibility in aiming both facades and critical zones
      • Control options include 5-pin and 7-pin twist lock receptacles and photocell button
    Technical specification
    • Unique ref.PowerForm_LED_high_output_floodlight_PFF_Gen2
    • Product familyGardco
    • Product groupOutdoor luminaires - Architectural floodlighting
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit