Publish your products
PureForm LED area P15
PureForm LED area P15
    Signify

    PureForm LED area P15

    Gardco PureForm LED area small square P15 features a sleek, low profile design. Precision optics are optimized for maximum efficiency and uniformity. Comfort optics are designed to enhance visual comfort by reducing glare and are ideally suited for pedestrian scale applications. Multiple optical distributions and color temperatures are available to allow you to customize your selection.
    Specification
    • Product Benefits:
      • Color temperature: Amber, 2700K, 3000K, 4000K, 5000K
      • Sleek and Modern Aesthetic with ultra-thin profile
      • Precision and comfort optics
      • Emergency battery
      • New T3W & T4FT improved optics
      Product Features:
      • Precision optics
      • Comfort optics
      • Increased output to 20,000 lumens?
      • DALI(D4i) or 0-10V selection?
      • Improved Efficacy up to +160 lpw
    Technical specification
    • Unique ref.PureForm_LED_area_small_comfort_P15
    • Product familyGardco
    • Product groupOutdoor luminaires - Site & area
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit