Publish your products
PureForm Wall Sconce PWS (Precision & Comfort)
PureForm Wall Sconce PWS (Precision & Comfort)
    Signify

    PureForm Wall Sconce PWS (Precision & Comfort)

    The upgraded Gardco PureForm Wall Sconce LED with precision & comfort optics offers a sleek, low profile design that will complement a range of architectural styles. PureForm wall sconce provides up to 30,000 lumens in the precision led engine and 10,000 lumens in the comfort to accommodate multiple mounting heights up to 25', and is available with Type 2, 3, 4, as well as an optional Back Light Control optics. A full range of control options including Interact are available for additional energy savings. Optional emergency battery backup option available for path-of-egress, and is integral to the luminaire.
    Specification
    • Product Benefits:
      • Sleek, low profile design blends in with architecture.
      • Both precision and comfort optics available, suitable for a range of mounting heights and lumen output.
      • Seamless integration with the latest controls solutions and it being Interact Ready makes management easy, further enhancing value.
      Product Features:
      • Precision optics with multiple distribution options
      • Type 2, 3, 4 and Backlight Control (ETOr) optical distributions
      • Optional integral emergency battery backup available
      • A full range of control options provide additional energy savings as well as its Interact Ready
    Technical specification
    • Unique ref.PureForm_LED_wall_sconce_PWS
    • Product familyGardco
    • Product groupOutdoor luminaires - Facade lighting
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit