Publish your products
Refractive Globe Post Top with LumiLock LED GX5 (RL34/RL54)
Refractive Globe Post Top with LumiLock LED GX5 (RL34/RL54)
    Signify

    Refractive Globe Post Top with LumiLock LED GX5 (RL34/RL54)

    Whether you are looking to beautify or add a sense of security and well-being to your outdoor space, the highly configurable Hadco LED refractive post tops paired with the latest LumiLock light engine GX5 will help you achieve your goals. A multitude of exterior luminaire styles allow you to create promenades and areas exuding timeless, historical charm both day and night. The configurable LED light engine GX5 is an ideal alternative to HID sources, providing you with significant energy savings, and more choices for light levels, optics and controls. Includes Service Tag, Hadco's innovative way to provide assistance throughout the life of the product.
    Specification
    • Product Benefits:
      • Highly configurable luminaires, a multitude of luminaire styles
      • Field capabilities to change distribution to adapt when needed
      • Provides the right amount of horizontal and vertical light where you need it with excellent uniformity
      • Simple dimming to state-of-the-art connected lighting solutions to maximize energy savings
      Product Features:
      • Variety of cages, finials, roofs, pods and colors to customize the project along with various poles and brackets
      • Available in Type 3 or Type 5 distributions
      • Available with Short or Wide optics
      • Available in 80CRI 2700K, 70CRI 3000K or 70CRI 4000K
      • Variety of drive currents and light levels
      • Variety of dimming and control choices
      • IP66 rated LED light engine
    Technical specification
    • Unique ref.Refractive_post_top_with_LumiLock_LED_RL34_RL54
    • Product familyHadco
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit