Publish your products
TruGroove cove
TruGroove cove
    Signify

    TruGroove cove

    TruGroove Cove creates a smoothly illuminated low-glare environment with a "quiet" ceiling, free of striations. By adjusting. installation angles you can determine your distribution, and multiple lumen package choices help you direct the right amount of light within your space.
    Specification
    • Product Benefits:
      • Highly-controlled asymmetric light throw
      • Single spec housing that can adjust the peak candela angle based on mounting orientation
      • High performance in a smaller than 5"x2" cross-section
      • Free of striations and any "socket shadow" effects.
      Product Features:
      • 8 lumen packages from 1000 lm/4ft to 6000 lm/4ft
      • 5 color temperatures ranging from 2700K to 5000K with 90 CRI option
      • Focus and Fill optics
      • Module lengths to create runs in 6" increments
    Technical specification
    • Unique ref.TruGroove_cove
    • Product familyLedalite
    • Product groupIndoor luminaires - Architectural linear
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit