Publish your products
MasterEmaco T 1061 - Rapid-setting, cement-based concrete repair mortar with extended working time
MasterEmaco T 1061 - Rapid-setting, cement-based concrete repair mortar with extended working time
MasterEmaco T 1061 - Rapid-setting, cement-based concrete repair mortar with extended working time
    Sika
    Archived

    MasterEmaco T 1061 - Rapid-setting, cement-based concrete repair mortar with extended working time

    MasterEmaco T 1061 is a one-component, shrinkage-compensated, cement-based mortar with an extended working time. It is designed for repairing horizontal concrete surfaces. MasterEmaco T 1061DR is a reduced dust version available separately.
    Specification
    • PRODUCT HIGHLIGHTS • Extended working time • Extra low permeability helps minimize chloride intrusion • Rapid-setting for quick turn-around repairs • Low residual moisture, can be coated in as little as 6 hours • Excellent resistance to freeze/thaw cycling • Shrinkage compensated, minimizing cracking from drying shrinkage, reducing stress at the bond line • Can be placed neat up to 2" (50 mm) thickness • Can be extended up to 100% by weight, providing higher yields • Proprietary cement blend bonds to carbonated and noncarbonated concrete substrates 

      APPLICATIONS • Interior and exterior • Horizontal surfaces • Applications requiring high early-strength gain • Structural concrete repairs • Partial and full-depth repairs 

      SUBSTRATES • Concrete 

      HOW TO APPLY 

      CONCRETE 1. Substrate must be structurally sound and fully cured (28 days). 2. Saw cut the perimeter of the area being repaired into a square with a minimum depth of 1/2" (13 mm). 3. Refer to current ICRI Guideline no. 310.2R for surface prep requirements to permit proper bond. 

      REINFORCING STEEL 1. Remove all oxidation and scale from the exposed reinforcing steel in accordance with ICRI Technical Guideline No. 310.1R. 2. For additional protection from future corrosion, coat the prepared reinforcing steel with MasterProtect P 8100 AP.

    Technical specification
    • Unique ref.MasterEmaco_T_1061
    • Product familyMBCC Group (Removed)
    • Product groupConcrete Repair
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainMortar
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • CSI MasterFormat 2014 Code03 01 00
    • CSI MasterFormat 2014 TitleMaintenance of Concrete
    • OmniClass Number23-13 27 13 11
    • OmniClass TitleRepair Mortars
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit