Publish your products
MasterTop 1234 - Decorative epoxy floor system
Sika
Archived

MasterTop 1234 - Decorative epoxy floor system

MasterTop 1234 consists of a two-component 100% solids epoxy-resin binder with colored quartz aggregate. The colored quartz imparts a slip-resistant surface that can be varied by the applicator. It is applied over properly prepared surfaces to a thickness of 1/8" (3 mm) to 3/16" (5 mm).

Specification
  • PRODUCT HIGHLIGHTS • Broadcast system designed for ease of application • Temperature in-service range of 0–170° F (-18–76° C) ideal for hot and cold environments • 100% solids epoxy, VOC compliant and low odor • Broadcast finish as texture can be varied to meet customer’s needs • Colored quartz finish available in standard and custom blends • Epoxy resins for good chemical resistance 

    APPLICATIONS • Light- to medium-duty traffic areas • Commercial applications • Corridors • Restrooms and showers • Locker rooms • Auditoriums • Cafeterias • Laboratories 

    LOCATION • Interior 

    SUBSTRATE • Apply over new and existing concrete and toppings

Technical specification
  • Unique ref.MasterTop_1234
  • Product familyMBCC Group (Removed)
  • Product groupFlooring
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Links
Related
  • Material mainEpoxy
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit