Publish your products
Polyurethane flooring system, resilient, crack bridging - MasterTop 1324 / 1324 R
Polyurethane flooring system, resilient, crack bridging - MasterTop 1324 / 1324 R
    Sika
    Archived

    Polyurethane flooring system, resilient, crack bridging - MasterTop 1324 / 1324 R

    MasterTop 1324 is a hard wearing, elastomeric, crack bridging, low emission and decorative matt polyurethane resin floor which can be applied with smooth or slip resistant finishes to a large range of substrates. MasterTop 1324 series offers a comprehensive portfolio of solutions for a wide variety of applications ranging from classical industrial floor coverings to special slip resistant flooring. The series feature durability, a joint-less, seamless design and excellent cleaning or antibacterial properties. MasterTop 1324 series can be applied where aggressive impacts, severe mechanical loads and high abrasion resistance is required: for example production areas, warehouses and technology rooms etc. • Excellent self-levelling properties • Excellent mechanical properties • Abrasion resistant • Statical crack bridging • Seamless • Easy to clean and maintain • Hygienic • Color freedom • Hard wearing • Available in smooth (MasterTop 1324) and anti-slip (MasterTop 1324 R) finishes For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: MasterTop 1324: SR-B1.5-AR1-IR4- Bfl-s1 MasterTop 1324 R: SR-B1.5-AR1-IR4-Efl Emissions behavior: AgBB conform, AFSSET conform, A+ classification Crack bridging (EN 1062-7): Class A 3 (requirement > 500 μm, result = 900 μm) Elongation at break (DIN 51504): 10% Slip resistance: Conformity to DIN51130: • MasterTop 1324: R9 / R10 / R11 • MasterTop 1324 R: R11 / R12 / R13 Fire Behavior (EN 13501-1): Bfl-s1 / Efl DIBt approval: MasterTop 1324: Z-156.605-685 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1324_R
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurethane
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit