Publish your products
Thin epoxy based flooring system, semi-glossy finish - MasterTop 1728 / 1728 R
Thin epoxy based flooring system, semi-glossy finish - MasterTop 1728 / 1728 R
    Sika
    Archived

    Thin epoxy based flooring system, semi-glossy finish - MasterTop 1728 / 1728 R

    MasterTop 1728 series are water-borne, thin epoxy resin floor and coating with semi-glossy finishes (MasterTop 1728) and anti-slip properties (MasterTop 1728 R). The systems are ideal for floors in industrial floor bearing low to medium loads, horizontal and vertical surface (indoor). • Water-based, environmentally friendly • Virtually odorless during application • Water vapor permeable • Easy to apply • Easy to clean • Semi-glossy finish • Comfortable • Seamless • Hygienic • Color freedom • Available in semi-glossy (MasterTop 1728) and anti-slip (MasterTop 1728 R) finishes For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa. EN 13813: SR-B1.5-AR1-IR4- Bfl-s1 Emissions behavior: AgBB conform, AFSSET conform, A+ classification Slip resistance: Conformity to DIN51130: • MasterTop 1728: R9 / R10 • MasterTop 1728 R: R10 / R11 / R12 Fire Behavior (EN 13501-1): Bfl-s1 Colors: available in a wide range of RAL colours
    Technical specification
    • Unique ref.MasterTop_1728_R
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainEpoxy
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit