Publish your products
MasterTop 1853 SRS CQ - Methyl-methacrylate-based, self-leveling flooring system with decorative quartz broadcast
MasterTop 1853 SRS CQ - Methyl-methacrylate-based, self-leveling flooring system with decorative quartz broadcast
    Sika
    Archived

    MasterTop 1853 SRS CQ - Methyl-methacrylate-based, self-leveling flooring system with decorative quartz broadcast

    MasterTop 1853 SRS CQ is a methyl-methacrylate (MMA) self-leveling flooring system for use in areas that require a quick curing, decorative floor using colored quartz. The quick installation process makes this flooring system ideal for food service, public assembly facilities or industrial facilities where minimal downtime is required. MasterTop 1853 SRS CQ is an impervious, seamless flooring system, where dirt and spills will remain on the surface and are easily removed by most regular cleaning procedures. Additionally, MasterTop 1853 SRS CQ provides a slip-resistant surface that meets ADA requirements. The unique chemistry of the MasterTop 1853 SRS CQ system provides a full cure in one hour or less for each component and provides a permanent chemical bond between each coat.

    Specification
    • PRODUCT HIGHLIGHTS • Fully cures in one hour or less for each component, reducing downtime for a quick return to service • Seamless, impervious floor system that is easy to sanitize, clean and maintain • UV resistance that provides long term color performance • Decorative quartz broadcast provides an aesthetic, non-slip texture • Excellent chemical resistance for wide range of applications • NSF registered for incidental food contact (R2) • Cures at temperatures down to 24° F (-4° C) to meet a wide range of application and timing requirements 

      APPLICATIONS • Used to resurface and coat concrete floors • Use where aesthetics are a concern • Use in areas that require a non-skid texture • Pharmaceutical processing and research areas • Industrial environments • Warehouse and storage facilities • Public assembly facilities and stadiums 

      LOCATION • Interior flooring applications • Please Contact Master Builders Solutions Technical Service for exterior environments subject to freeze/thaw. 

      SUBSTRATE • Over new or existing concrete surfaces. When applying over other substrates, such as metal, Contact Master Builders Solutions Technical Service.

    Technical specification
    • Unique ref.MasterTop_1853_SRS_CQ
    • Product familyMBCC Group (Removed)
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainOther
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit