Publish your products
Emseal SecuritySeal SSW2 - 2-hour pick-resistant, wall fire-rated expansion joint, watertight, primary seal for retrofit and new installation, designed to resist vandalism in interior and exterior walls
Sika

Emseal SecuritySeal SSW2 - 2-hour pick-resistant, wall fire-rated expansion joint, watertight, primary seal for retrofit and new installation, designed to resist vandalism in interior and exterior walls

A pick resistant fire rated expansion joint and joint sealant, Sika Emseal SecuritySeal SSW2 is watertight, has built-in 2-hour fire resistance, and high-movement for vertical-plane locations requiring a hardened tamper-resistant surface. Walls such as those found in prisons, detention centers, medical and psychiatric hospitals, school facilities and day-care centers are some of the many venues where SecuritySeal SSW2 is the perfect choice.

SecuritySeal SSW2 features dual-sided, pick resistant, hardened flexible polyurethane sealing surfaces adhered to a fire-retardant impregnated foam backing. Both sides of the expansion joint are waterproof and fire-rated.

SecuritySeal SSW2 is a 2-hour UL-certified fire barrier and preformed alternate to fire caulk and fire stop materials.

SecuritySeal SSW2 eliminates the need for fire blankets, mineral wools, liquid sealants, or other fire stop materials. It can be used alone or behind any other expansion joint cover, plate or filler where depth of substrate allows.

Installed entirely from the surface of the joint, SecuritySeal SSW2 vastly simplifies installation, project sequencing and coordination of trades by eliminating the need for access staging or obstruction by installation and presence of under-slab mechanical systems.

Non-invasive anchoring vastly simplifies installation and project sequencing. SecuritySeal SSW2 pick resistant fire rated wall expansion joint is tested and certified by Underwriters Laboratories (UL), to the rigors of UL 2079 for wall and head-of-wall expansion joints.

Features
• Pick Resistant
• Tamper Resistant
• Watertight
• Airtight
• Insulates
• Non-invasive anchoring
• Sound attenuating STC 62; OITC 52
• Resists hurricane force wind & water
• Low-Tension silicone and foam hybrid sealant
• Rapid installation–new or retrofit
• Aesthetically and practically versatile
• Easily handles changes in plane and direction
• One product, One Install Does It All–fire-rated, watertight, airtight, 100% movement, quiet, non-invasive anchoring, UL 2079 Certified

Uses
• Prisons, hospitals, detention centers, Psychiatric facilities,
• Schools, daycare centers, etc.
• Anywhere vandalism is a primary concern
• UL 2079 For Concrete, Masonry and Gypsum Walls
• Can be used alone or behind any joint covers
• Interior walls
• Exterior walls
• Suitable to all building types
• Stadiums and arenas
• Hospitals
• Military facilities
• Schools, colleges, and universities
• Airports
• Manufacturing, etc.

Sizes
1/2″ to 6″ (12 – 150mm)
Note: Sizes under 1 1/2″ (40mm) are manufactured with a single bellows. Larger sizes incorporate multiple bellows.

Product Depth for all sizes is 4-inches (100mm)

Movement
Total 100% (+50% and -50%) of nominal supplied size.

Color
Tru-White, Limestone

Technical specification
  • Unique ref.emseal-ssw2
  • Product familyFire Resistant Joint Sealants
  • Product groupVertical Wall
  • TypeObject (single object)
  • Date of publishing2023-09-28
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
  • Designed inUnited States
  • Manufactured inCanada
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationWall
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit