Publish your products
MasterEmaco S 440CI - Low dust, pourable and pumpable pre-extended  self-consolidating repair mortar with integral corrosion inhibitor
MasterEmaco S 440CI - Low dust, pourable and pumpable pre-extended  self-consolidating repair mortar with integral corrosion inhibitor
    Sika
    Archived

    MasterEmaco S 440CI - Low dust, pourable and pumpable pre-extended self-consolidating repair mortar with integral corrosion inhibitor

    MasterEmaco S 440CI is a low dust one-component, shrinkage-compensated, self-consolidating repair mortar that is polymer modified and contains an integral corrosion inhibitor. It is designed for large volume repairs, including structural elements in applications from 1.5" (38 mm) to full depth.
    Specification
    • PRODUCT HIGHLIGHTS • Dual expansion system compensates for shrinkage in plastic and hardened states • Low-dusting for added worker comfort and safety • High early strength allows early form removal • Low permeability protects against carbon dioxide and chloride intrusion • Excellent freeze/thaw resistance for durability in cold, wet environments • Flowability makes it ideal for placement by pumping or pouring into congested locations • Self-consolidation minimizes honeycombing without vibration • Polymer modification improves adhesion and provides increased freeze/thaw stability • Very low chloride permeability and an integral corrosion inhibitor protects reinforcing steel • Only requires the addition of potable water 

      APPLICATIONS • Interior and exterior • Large volume structural repairs • Repair or replacement of concrete elements • Formed horizontal, vertical and overhead repairs 

      SUBSTRATE • Concrete 

      HOW TO APPLY 

      CONCRETE 1. Concrete must be structurally sound and fully cured (28 days). 2. Saw cut the perimeter of the area being repaired into a square with a minimum depth of 1/2" (13 mm). 3. Refer to current ICRI Guideline no. 310.2R for surface prep requirements to permit proper bond. 

      REINFORCING STEEL 1. Remove all oxidation and scale from the exposed reinforcing steel in accordance with ICRI Technical Guideline No. 310.1R. 2. For additional protection from future corrosion, coat the prepared reinforcing steel with MasterProtect P 8100 AP.

    Technical specification
    • Unique ref.MasterEmaco_S_440CI
    • Product familyMBCC Group (Removed)
    • Product groupConcrete Repair
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainMortar
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • CSI MasterFormat 2014 Code03 01 00
    • CSI MasterFormat 2014 TitleMaintenance of Concrete
    • OmniClass Number23-13 27 13 11
    • OmniClass TitleRepair Mortars