Publish your products
Acrylic polymer liquid additive for cementitious mixes - MasterSeal 600
Sika

Acrylic polymer liquid additive for cementitious mixes - MasterSeal 600

MasterSeal 600 is an acrylic polymer liquid additive for cement mixes, designed to enhance their physical characteristics, ease application and increase wear and weather resistance. For more information, please contact your local Master Builders Solutions representative.
Specification
  • Applications: In a Bonding Slurry Coat  To adhere new concrete to old  To bond thin polymer screeds or toppings to substrates To bond screeds and renders to dense substrates such as MasterSeal 581 and MasterSeal 583 For Polymer Flooring To provide an economic-wearing floor surface where a higher resistance to wear, abrasion, impact, dusting and/or to improve resistance to mild chemicals is required To correct inaccuracy in a floor slab level In a Render Key Coat To provide a mechanical key prior to rendering on dense strong or smooth materials such as concrete, concrete block, concrete brick, engineering bricks and dense clay blocks  To provide a keyed surface of uniform suction on surfaces of varying absorption rates For Modifying Renders To allow effective use of thinner renders To reduce shrinkage and dusting To increase durability, flexibility and weatherproofing For Patching and Repair Mortars For internal and external repairs to floors, roads, paths, etc For repair to spalled and damaged concrete As an Admixture for THORO Products MasterSeal 600 is a necessary component of: MasterEmaco S 420 MasterSeal 600 is recommended for use with: MasterSeal 581 MasterSeal 600 should not be used where the application is likely to be in prolonged contact with hydrocarbons such as fuel oils, diesel oil and petrol.
Technical specification
  • Unique ref.MasterSeal_600
  • Product familyMasterSeal® - Master Builders Solutions
  • Product groupCementitious Waterproofing Coatings
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Related
  • Material mainAcrylic
  • Material secondaryPolymer-modified cementitious
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68_01
  • Uniclass 2015 DescriptionAcrylic-based waterproof coatings
  • CSI MasterFormat 2014 Code07 16 13
  • CSI MasterFormat 2014 TitlePolymer Modified Cement Waterproofing
  • OmniClass Number23-13 25 17 19 11
  • OmniClass TitleAcrylic Modified Cement Waterproofing

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe