Publish your products
MasterSeal NP 100 - High performance hybrid sealant
MasterSeal NP 100 - High performance hybrid sealant
MasterSeal NP 100 - High performance hybrid sealant
    Sika
    Archived

    MasterSeal NP 100 - High performance hybrid sealant

    MasterSeal NP 100 is formulated with unique polymers that allow for versatile adhesion to a variety of substrates while accommodating high movement and providing long term durability. MasterSeal  NP 100 is a high-performance, low-modulus, high-movement, non-sag, fast-curing, ready-to-use hybrid sealant. It combines the best qualities of organic and silicone sealants to keep moving joints weathertight. MasterSeal NP 100 Tint Base is a one-component, tintable, non-sag, hybrid sealant. It can be tinted to multiple colors to meet aesthetic needs.
    Specification
    • PRODUCT HIGHLIGHTS • Superior adhesion to a variety of substrates resulting in a long term bond • Low-modulus, formulated for joint movement of ±50% • Resists chalking, cracking and fading to maintain long lasting weathertight seals • Compatible with elastomeric coatings and can be painted soon after installation • Easy to gun and tool, which speeds up application and makes neater joints • Fast-curing helps to speed up jobsite production • Wide temperature application range • Non-staining formula for use on stone and other sensitive substrates • Meets all State and Federal VOC regulations • Low emitting material suitable for use in classrooms, health care facilities, private offices, and single family homes • MasterSeal NP 100 Tint Base is available to meet a wide variety of color requirements • MasterSeal NP 100 Tint Base is packaged in an easy open and seal plastic pail for job site convenience • MasterSeal 906 accelerator can be added to MasterSeal NP 100 Tint Base to speed cure times • Can adhere to green concrete up to 72 hours after pour 

      APPLICATIONS • Vertical or horizontal • Exterior or interior • Above grade • For sealing a variety of building joints against water and air intrusion • Joints with extreme movement • Store front systems • Expansion joints • Panel walls • Precast units • Aluminum, vinyl, and wood window frames • Fascia • Parapets • Sanitary applications • Roofing 

      SUBSTRATES • PVDF Coatings • EIFS • Stucco • Aluminum • Concrete • Masonry • Wood • Stone • Metal • Vinyl • Fiber cement siding

    Technical specification
    • Unique ref.MasterSeal_NP_100
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainSealant
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes