Publish your products
MasterSeal NP 474 - Resilient, durable primerless polyurethane sealant and adhesive
MasterSeal NP 474 - Resilient, durable primerless polyurethane sealant and adhesive
    Sika
    Archived

    MasterSeal NP 474 - Resilient, durable primerless polyurethane sealant and adhesive

    MasterSeal NP 474 is a single component polyurethane based sealant for floor joints, wall joints in public areas, prisons, schools, colleges, hospitals because of excellent resilience and pick resistance. It cures under the influence of atmospheric humidity and forms a chemical, good mechanical resistant and elastic joint sealant.
    Specification
    • RECOMMENDED USES • For interior and exterior application. • For floor connection and expansion joints in buildings and civil structures • For pedestrian and traffic areas (e.g. car decks/parks) • For warehouse and production areas • For ceramic tile coverings exposed to traffic (e.g. public areas, shopping centers) • For medium chemical and mechanical loads (e.g. canteen kitchens, garages) • As a strong resilient elastic adhesive for construction and industrial applications. Contact your local Master Builders Solutions representative regarding any application required not mentioned here. FEATURES AND BENEFITS • Single component • Good mechanical Resistance • Non-Priming • Fast skinning time - approx 70mins • Smooth blister free surface • service temperature range: -30°C to +70°C SNJF F25E EN 15651-1: F-EXT-INT-CC 25HM EN 15651-4: PW-EXT-INT-CC 20HM NF P 85-610 • Good chemical resistance
    Technical specification
    • Unique ref.MasterSeal_NP_474
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material main1C Polyurethane
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_30_31_76_96
    • Uniclass 2015 DescriptionWaterproof gap filling sealants
    • CSI MasterFormat 2014 Code07 92 13
    • CSI MasterFormat 2014 TitleElastomeric Joint Sealants
    • OmniClass Number23-13 23 19 15 11
    • OmniClass TitleElastomeric Construction Sealants
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit