Publish your products
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
Roof WP system ETA approved (Polyurethane)  - MasterSeal Roof 2103
    Sika
    Archived

    Roof WP system ETA approved (Polyurethane) - MasterSeal Roof 2103

    MasterSeal Roof 2103 Roof waterproofing system with polyurethane membrane. With ETA approval according ETAG 005 part 6 Primer: According to substrate. Membrane: MasterSeal M 803, Two component polyurethane, pigmented, elastic, highly reactive, spray applied waterproofing membrane with short curing time. Topcoat: MasterSeal TC 259 or TC 269, UV resistant protective top sealer for use on roofing applications. For more information, please contact your local Master Builders Solutions representative.
    Specification
    • Application of one coat with minimum total minimum thickness of 2 mm of two-component, 100% solid content, polyurethane waterproof membrane MasterSeal M 803 from Master Builders Solutions (or analogous). To apply the product a two component heated, high pressure, proportioning spray equipment will be used. The system includes the application of primer according substrate and topcoat. The complete system must have certification according ETAG 005 part 6 with following characteristics: Working life: W3 (25 years) Climatic zone: Medium - Severe Imposed loads: P1 – P4 Roof slopes: S1 - S4 Lowest surface temperature: TL4 (-30ºC) Highest surface temperature: TH4 (+90ºC) Permeability to water vapour: Approx. 480 Reaction to fire (EN 13501 part 1): E Resistance to spreading fire and radiant heat (EN 13501 part 5): BRoof (t1)
    Technical specification
    • Unique ref.MasterSeal_Roof_2103
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurethane
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_35_31_68_64
    • Uniclass 2015 DescriptionPolyurethane (PUR) waterproof coatings
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing