Publish your products
Parking interm. deck trafficable WP system - MasterSeal Traffic 2219
Sika

Parking interm. deck trafficable WP system - MasterSeal Traffic 2219

Intermediate parking deck waterproofing with MasterSeal Traffic 2219 seamless system, based spray applied 100% solid content, 100% polyurea waterproof membrane MasterSeal M 689 from Master Builders Solutions or similar approved.

With dynamical crack bridging, class B 4.2 @ -20°C.
Total approximate thickness of applied system: 4 - 5,5 mm.

Primer: MasterTop  P660 or P 622  or MasterSeal P 770
Membrane: MasterSeal M 689
Topcoat: MasterSeal TC 681

Specification
  • The trafficable waterproofing system will show evidence of fulfilling the following characteristics:

    • Capillary water absorption (EN 1062-3): < 0,1 kg/m² · h0.5

    • Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Class II

    • Permeability to carbon dioxide (EN 1062-6): Sd > 50 m

    • Crack bridging (EN 1062-7): Static = A5 (0ºC / 20ºC)

    • Crack bridging (EN 1062-7): Dynamic ≥ B3.2 (-20ºC)

    • Abrasion resistance (EN ISO 5470-1, Taber H22, 1000 g, 1000 c): < 2000 mg

    • Impact resistance (EN ISO 6271-1): ≥ 4 Nm

    • Adhesion to concrete (EN 1542): > 2 N/mm2

    • Adhesion to concrete after freeze-thaw cycling (EN 13687-1): > 1,5 N/mm2

    • Resistance to severe chemical attack (fuels, diesel, motor and gear oils, mineral acids, inorganic bases): reduction of hardness < 20%

    • Reaction to fire (EN 13501 part 1): Cfl - s1

    • Skid resistance (EN 13036-4): Class III

    • Slip resistance (ramp test, DIN 51130): R11

Technical specification
  • Unique ref.MasterSeal_Traffic_2219
  • Product familyMasterSeal® - Master Builders Solutions
  • Product groupVehicular Traffic Waterproofing Deck Coatings
  • TypeObject (single object)
  • Date of publishing2024-04-01
  • Edition number1
Related
  • Material mainPolyurea
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68_64
  • Uniclass 2015 DescriptionPolyurethane (PUR) waterproof coatings
  • CSI MasterFormat 2014 Code07 14 14
  • CSI MasterFormat 2014 TitleHot Fluid-Applied Polyurea Waterproofing
  • OmniClass Number23-13 25 17 23 13
  • OmniClass TitleVehicular Waterproof Traffic Coatings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe