Parking interm. deck trafficable WP system - MasterSeal Traffic 2271
A rigid car park deck coating system for intermediate decks and ramps where a hard wearing, non crack bridging system with an aesthetic
surface is required.
Scratch Primer: MasterSeal P 617 (filled)
Topcoat: MasterSeal TC 373
Specification
Application of MasterSeal Traffic 2271 system fromMaster Builders Solutions [country] (or analogous) including primer, wear coat and topcoat with a minimum thickness of the system of 1,5 mm.
Required properties/approvals:
Capillary water absorption (EN 1062-3): less than 0.1 kg/m² · h0.5
Permeability to water vapour (EN ISO 7783-1; EN ISO 7783-2): Class II
Permeability to carbon dioxide (EN 1062-6): Sd > 50
Abrasion resistance (EN ISO 5470-1): less than 3000 mg
Impact resistance (EN ISO 6271-1): ≥ 4 Nm
Adhesion by pull-off test (EN 1542): > 2,0 N/mm
Reaction to fire (EN 13501-1): Bfl - s1
Skid resistance (EN 13036-4): Class III
OS8 according to RILI SIB 2001
CE mark according to EN 1504-2 and EN13813