Publish your products
Heavy duty, smooth finish polyurethane cement hybrid flooring system Sikafloor® PurCem® HS-21
Heavy duty, smooth finish polyurethane cement hybrid flooring system Sikafloor® PurCem® HS-21
    Sika
    Archived

    Heavy duty, smooth finish polyurethane cement hybrid flooring system Sikafloor® PurCem® HS-21

    Sikafloor® PurCem® HS-21 is a self-smoothing coloured flooring screed suitable for areas subject to medium temperature shocks and heavy loading, abrasion and chemical exposure. Sikafloor® PurCem® HS-21 is based on polyurethane cement technology and is part of the Sikafloor® PurCem® flooring range.

    Uses

    Sikafloor® PurCem® HS-21 may only be used by experienced professionals.

    The System can be used in industrial buildings such as:

    • Chemical and processing facilities
    • Food and beverage facilities
    • Catering and industrial kitchens
    • Manufacturing facilities and workshops
    • Mining and metal processing facilities
    • Recycling plants

    Please note:

    • The System may only be used by experienced professionals

    Characteristics / Advantages

    • High abrasion resistance
    • Good resistance to specific chemicals
    • Easy to clean and maintain
    • Good impact resistance
    • Low maintenance
    • Seamless and hygienic
    • Tolerant to substrates with high moisture content
    Technical specification
    • Unique ref.purcem-hs-21
    • Product familyFlooring
    • Product groupPU Hybrid
    • TypeObject (single object)
    • Date of publishing2023-02-15
    • Edition number1
    Related
    • Material mainPolyurethane
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit