Publish your products
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
Secondary Containment Bunds - Solutions
    Sika
    Archived

    Secondary Containment Bunds - Solutions

    Durable, chemical-resistant, and anti-static coatings and waterproofing membranes from Master Builders Solutions for secondary containment structures providing reliable protection of people and the environment and ensure high operational safety in case of accidental hazardous spills are produced.

    A complete toolbox of proven systems  for various requirements and application areas  for internal waterproofing with high chemical resistance membranes including detailing of joints and connections.

    Specification
    • Whenchoosing your solution, there are five factors you need to consider:

      • Crack bridging: With high chemical resistance, crack bridgingcapabilities generally decrease. Nevertheless, our membranes combine highchemical resistance with elasticity that prevents leakages in case of movingsubstrates.
      • Temperature resistance: Potential maximum spill temperaturehas to be determined for the optimal selection of the lining.
      • Traffic requirements: Different solutions are available tomeet the needs of different types and levels of traffic.
      • Application method: The type of substrate, access to the site, and other details will all influence whether liner, fully bonded membrane, spray, or hand application is the best method.
      • Chemical resistance: To ensure optimum protection, the chosen system needs to offer maximum resistance against the substances you plan tostore. A period of 72 hours is considered to be the minimum. Nevertheless, alonger durability of the membrane in contact with the chemicals reduces the needfor repairs in case of occasional spillages.

    Technical specification
    • Unique ref.Secondary_Containment
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeShowcase (model)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationMaterial
    • Uniclass 2015 CodeSs_37_16_10
    • Uniclass 2015 DescriptionBund systems
    • CSI MasterFormat 2014 Code09 96 35
    • CSI MasterFormat 2014 TitleChemical-Resistant Coatings
    • OmniClass Number23-13 25 23 13
    • OmniClass TitleProducts for Prevention of Chemical Damage