Publish your products
Ultra-high strength fatigue certified onshore wind tower precision grout with SikaGrout®-3350
Sika

Ultra-high strength fatigue certified onshore wind tower precision grout with SikaGrout®-3350

SikaGrout®-3350 is a 1-part, cementitious, fast hardening, free flowing grout which is shrinkage compensated and achieves ultra high early and final strengths. Specifically designed for onshore steel and pre-cast concrete wind towers.

USES

SikaGrout®-3350 may only be used by experienced professionals.

  • Ultra-high performance precision grouting of joints
  • Filling horizontal joints between tower base and foundation
  • Horizontal joints between precast concrete elements

CHARACTERISTICS / ADVANTAGES

  • Application thickness: 20–500 mm
  • Fast early strength development even at low temperatures
  • Ultra-high final strength > 120 MPa
  • Very low shrinkage
  • Fatigue certified
  • Good flowability
  • High adhesion to concrete
  • Ready to use (just add water)
  • Suitable for pumping long distances membrane - low compression to thermal insulation
Technical specification
  • Unique ref.sikagrout_3350
  • Product familyGrouting
  • Product groupCementitious Grouts
  • TypeObject (single object)
  • Date of publishing2024-09-19
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_20_31_53_13
  • Uniclass 2015 DescriptionCementitious grouts
  • CSI MasterFormat 2014 Code03 61 00
  • CSI MasterFormat 2014 TitleCementitious Grouting
  • OmniClass Number23-13 15 15
  • OmniClass TitleGrouts

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Caribbean Netherlands
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Cayman Islands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Collectivity of Saint Martin
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Costa Rica
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Cuba
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iran
Grenada
Eritrea
Papua New Guinea
Gibraltar
Iraq
Guadeloupe
Eswatini
Pitcairn Islands
Greece
Israel
Guatemala
Ethiopia
Samoa
Guernsey
Japan
Haiti
Gabon
Solomon Islands
Hungary
Jordan
Honduras
Ghana
Timor-Leste
Iceland
Kazakhstan
Jamaica
Guinea
Tokelau
Ireland
Kuwait
Martinique
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Mexico
Kenya
Tuvalu
Italy
Laos
Montserrat
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Nicaragua
Liberia
Vanuatu
Latvia
Macau
Panama
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Puerto Rico
Madagascar
Lithuania
Maldives
Saint Kitts and Nevis
Malawi
Luxembourg
Mongolia
Saint Lucia
Mali
Malta
Myanmar (Burma)
Saint Pierre and Miquelon
Mauritania
Moldova
Nepal
Saint Vincent and the Grenadines
Mauritius
Monaco
North Korea
Saint-Barthélemy
Mayotte
Montenegro
Oman
Sint Maarten
Morocco
Netherlands
Pakistan
The Bahamas
Mozambique
North Macedonia
Palestine
Trinidad and Tobago
Namibia
Norway
Philippines
Turks and Caicos Islands
Niger
Poland
Qatar
U.S. Virgin Islands
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit