Publish your products
SikaSwell® Hydrophilic Swellable Joint Sealing Profiles
SikaSwell® Hydrophilic Swellable Joint Sealing Profiles
SikaSwell® Hydrophilic Swellable Joint Sealing Profiles
SikaSwell® Hydrophilic Swellable Joint Sealing Profiles
    Sika

    SikaSwell® Hydrophilic Swellable Joint Sealing Profiles

    SikaSwell® S-2 is a 1-part polyurethane hydrophilic sealant which swells in contact with water to seal all types of construction joints and penetrations in concrete structures. It is used to adhere the SikaSwell® A and SikaSwell® P profiles to the structure.

    SikaSwell® A is a rectangular acrylic sealing profile. It swells in contact with water to seal all types of construction joints and penetrations in concrete structures.

    SikaSwell® A Maritim is a rectangular acrylic sealing profile specially designd to swell in contact with saline water to seal all types of construction joints and penetrations in concrete structures.

    SikaSwell® P Type H is a hybrid profile with superabsorbents and a rubber core. It swells in contact with water to seal all types of construction joints and penetrations in concrete structures. It can be used for sealing pre-cast element structures.

    It is suitable for sealing construction joints, pipe and steel work penetrations through walls and floor slabs, around all types of penetrations and construction joints, construction joints in cable ducts, etc.

    Characteristics / Advantages

    • Easy and fast to apply
    • Versatile solution for joints and details
    • Permanently water resistant (wet & dry cycles)
    • Resistant to various chemical substances
    • BBA system approvals with SikaSwell® S-2 and SikaSwell® A-2010
      Technical specification
      • Unique ref.sikaswell-hydrophilic
      • Product familyWaterproofing
      • Product groupJoints
      • TypeBuilding Materials
      • Date of publishing2023-02-02
      • Edition number1
      Related
      • Material mainAcrylic
      Classification
      • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
      • IFC classificationBuilding Element
      • UNSPSC nameStructures and Building and Construction and Manufacturing Components and Supplies
      • UNSPSC code30
      • Uniclass 2015 CodePr_30_31_76_16
      • Uniclass 2015 DescriptionConstruction joint sealants
      • CSI MasterFormat 2014 Code07 92 00
      • CSI MasterFormat 2014 TitleJoint Sealants
      • OmniClass Number23-13 23 19 15
      • OmniClass TitleConstruction Sealants
      • CSI UniFormat II CodeA20
      • CSI UniFormat II TitleBASEMENT CONSTRUCTION
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit