Publish your products
Wall & Ceiling Interior - with 35% recycled paint
Wall & Ceiling Interior - with 35% recycled paint
    SIKKENS

    Wall & Ceiling Interior - with 35% recycled paint

     

    MATT, WITH GOOD OPACITY, WATER-BASED INTERIOR WALL AND CEILING PAINT BASED ON AN ACRYLIC COPOLYMER EMULSION - WITH 35% RECYCLED PAINT.

    Specification
    • - 35% recycled material
      - Excellent application and finish - beautiful flow.
      - good hiding power 
      - favorable coverage
      - Fast drying. Higher profitability on yards
      - Odorless. For comfort and with respect for health of the applicator and residents.
      - Water vapor permeable

    Technical specification
    • Unique ref.SKK020011
    • Product familyWall coating
    • Product groupWall and Ceiling Interior - with 35 % recycled paint
    • TypeObject (single object)
    • Date of publishing2020-07-14
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes

    Region availability

    Europe
    Belgium
    France
    Netherlands