Publish your products
Silentia hospital mobile bed end privacy screen - 5 panel
Silentia hospital mobile bed end privacy screen - 5 panel
Silentia hospital mobile bed end privacy screen - 5 panel
    Silentia

    Silentia hospital mobile bed end privacy screen - 5 panel

    4.9 out of 5 stars4.9(8 reviews)

    The Silentia Mobile Bed End Screen is an extremely versatile tri-fold mobile privacy screen. Whether you are trying to cover the foot end of a bed, or give a patient mobile privacy, the Silentia Mobile Bed End Screen serves as the perfect solution.

    Silentia strives to contribute to a more sustainable healthcare industry with products that reduce waste, improve workflows, and last for 10+ years. All products are designed, developed, and manufactured in-house to ensure the highest-quality and the ability to adapt to the evolving needs of our customers and the healthcare landscape.

    Specification
    • Metric 

      Height: 1,55 m and 1,85 m

      Length: 2,5 m 

      Imperial 

      Height: 5'1'' and 6'1''

      Length: 8'2''

    Technical specification
    • Unique ref.silentia-hospital-mobile-bed-end-privacy-screen-5-panels
    • Product familyMedical
    • Product groupScreen
    • TypeObject (single object)
    • Date of publishing2021-03-18
    • Edition number1
    Classification
    • BIMobject CategoryMedical - All

    Region availability

    Europe Asia Oceania North America South America
    Åland Islands
    Hong Kong
    Australia
    Canada
    Colombia
    Albania
    India
    New Zealand
    Collectivity of Saint Martin
    Andorra
    Iran
    Greenland
    Austria
    Israel
    Guadeloupe
    Belarus
    Japan
    Honduras
    Belgium
    Kuwait
    Jamaica
    Bosnia and Herzegovina
    Türkiye
    Martinique
    Bulgaria
    United Arab Emirates
    Saint Pierre and Miquelon
    Croatia
    Saint-Barthélemy
    Cyprus
    United States
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit