The folding arm² turning actuator PA-KL²-DF-S is an extremely powerful actuator for the electromotive opening and closing of bottom-hung, top-hung and side-hung sashes. It is suitable for use on inward and outward closing elements. It is mounted on the secondary closing edges. This actuator is a synchronous version.
The actuator PA-KL²-DF-S can be used very flexible regarding the installation situation and direction of rotation. Depending on the type of installation, opening widths of up to 140° are possible, thus ensuring rapid smoke extraction and ventilation in case of fire. The PA-KL²-DF-S turning actuator actuator is tested and certified according to EN 12101-2 for use in a natural smoke and heat exhaust ventilation system and can also be used for controlled natural ventilation.
The PA-KL²-DF rotary wing actuator has a special kinematics and the high performance gear (> 20.000 load changes) in combination with the stainless steel lever arm is very resistant. With a push and pulling force of 500 N and the small installation dimension, this automatic opener is ideal for projects with high aesthetic demands - especially for large and heavy wings.
More power through synchronous version
The PA-KL²-DF-S can also be used as a synchronous actuator on bottom-hung and top-hung sashes that offer little space for opening. As a synchronous version, the folding arm² actuator applies a force of up to 1,000 N and can therefore be easily used on heavy elements. Its high resistance guarantees a safe functioning of the folding arm actuator even in strong winds.
The connection is made via the SICO-PLUG connector plug. This contains the SICO BUS programming interface, which allows the direct on-site parameterization of parameters such as opening stroke and force and the readout of further status messages. The PA-KL²-DF-S turning actuator can be networked with each other in synchronous groups as well as for remote control with SHEV control centers and building management systems.
In both end positions OPEN/CLOSED the actuator also offers a potential-free contact. Work sequence control and start-up delay are freely adjustable. Due to the freely adjustable start-up delay, the folding arm² turning actuator is ideal for the automated opening of secondary sashes. The PA-KL²-DF-S turning actuator can also be used in combination with an additional locking device.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |