Publish your products
ProFinish Brickmould® 600 Series Awning Window

ProFinish Brickmould® 600 Series Awning Window

The Simonton ProFinish® Brickmould 600 series features a brickmould/J-channel design with an attractive multi-tiered profile that meets architectural specifications and aids installation. The Brickmould 600 series also offers a Double Hung window, optional laminated woodgrain interiors, simulated divided lites and an exterior flat casing trim that simulates the look of traditional wood windows.

Simonton product designs and standard features provided excellent performance, but a host of optional upgrades can be selected to customize your window for increased efficiency, style and functionality.

Window Hardware Information

This is an area where very small details can make a very big difference. Every piece of hardware used for Simonton windows is designed for serious long-lasting performance. But that doesn’t mean you can’t have a little fun and express yourself. Whether you choose the gleaming richness of brass hardware, the understated simplicity of color-matched hardware, or any of our other finishes, you’re assured of legendary Simonton quality day in and day out.


Casement windows feature smoothly operating crank handles, allowing the sash to be open to a full 90 degrees.* Crank handles are color-coordinated for an attractive, uniform appearance. Optional folding crank handle is also available.

Patio and Garden Door Hardware

Both Patio and Garden Doors feature a multi-point locking system that tightly secures the door for increased weatherability and safety. External keyed or non-keyed versions are available. Garden Doors feature an attractive solid brass handle and additional faux handles are available for stationary French-hinged doors.

Replacement Patio Door Hardware

The door that has always helped bring the outside in can also bring the house down. Replacement Patio Doors are available with optional hardware packages that complement your home's designer drawer pulls, custom fixtures and appliances. See your Sales Representative for a complete list of finishes and available product lines.


Durable and easy-to-grasp, Patio Door handles come color-matched* to your door or can be ordered in unique designer finishes.

Contact us at archdetails@simonton.com
Technical specification
  • Unique ref.772-001
  • Product familyAwning Windows
  • Product groupProFinish Brickmould® Series
  • TypeObject (single object)
  • Date of publishing2011-09-15
  • Edition number1
Classification
  • BIMobject CategoryWindows - Awning Window

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit