Publish your products
ProFinish® Contractor/Masters Series Double Hung Window

ProFinish® Contractor/Masters Series Double Hung Window

Contractor Double Hung
Simonton ProFinish

Contractor series windows and doors are designed for easy installation and impressive thermal efficiency. A wide range of styles and options make this series the most versatile of the ProFinish line.

Simonton product designs and standard features provided excellent performance, but a host of optional upgrades can be selected to customize your window for increased efficiency, style and functionality.

In addition to standard stock sizes, all Simonton products can be custom made to size, having only minimum & maximum size limits on height & width. Please download the PDF file for the product for information on standard stock sizes as well as appropriate minimum & maximum sizes.

Rigorous testing standards and methods assure the performance of Simonton windows and doors. To pass these tests, the product must endure conditions that are more intense than a window or door is likely to ever experience in your home.

All Simonton manufactured windows and doors are tested to meet AAMA/NWDA 101/I.S.2-97 for structural issues and NFRC 100 and NFRC 200 for thermal concerns. (AAMA=American Architectural Manufacturers Association; NWDA=National Window Door Association; NFRC=National Fenestration Rating Council)

Contact us at archdetails@simonton.com
Technical specification
  • Unique ref.772-009
  • Product familyDouble-Hung Windows
  • Product groupProFinish®
  • TypeObject (single object)
  • Date of publishing2011-09-15
  • Edition number1
Classification
  • BIMobject CategoryWindows - Double Hung Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit