Publish your products
Profinish Single Hung Windows

Profinish Single Hung Windows

ProFinish Single Hung Windows PROFINISH SINGLE HUNG – PERFORMANCE YOU CAN DEPEND ON.

When it comes to strength and stability, few windows compare to the ProFinish Single Hung. The angled exterior combined with miter-cut welded frame and welded sash is the strongest type of construction on the market today. The triple-chambered compound-cut sill adds to the structural stability because it helps to reduce the potential of a bowed sill. The 10-degree slope also provides quick water drainage even in driving rains. The Single Hung also features the integral J-channel configuration on the window frame to assist in easy installation.

When it comes to thermal efficiency, the ProFinish Single Hung leads the way. The interlocking meeting rail provides a weather-resistant seal and can be easily removed so that construction materials can be passed through the opening on the job site. In addition, sill dam weather-stripping ensures maximum thermal efficiency. As with the entire ProFinish line, the Single Hung offers a wide variety of standard features like 3/4" insulating glass with equal sightlines, extruded lift rail and integral J-channel for siding applications. Single Hung windows are available in standard window sizes, or they can be built to your exact specifications for a small additional charge. Brass and sculptured grids as well as brass hardware are available decorative options. Other options include shadow bevel-cut glass, tinted, obscure, Azurlite®, or Low E/Argon-filled glass.

Whether it's used individually or in combinations, for uncompromising strength, beauty and dependability, the ProFinish Single Hung delivers every time.

Rough
Model Opening Unit Size
(W x H) (W x H)

1830 20" x 36" 19-1/2" x 35-1/2"
1832 20" x 38" 19-1/2" x 37-1/2"
1838 20" x 44" 19-1/2" x 43-/12"
1840 20" x 48" 19-1/2" x 47-1/2"
1844 20" x 52" 19-1/2" x 51-1/2"
1846 20" x 54" 19-1/2" x 53-1/2"
1850 20" x 60" 19-1/2" x 59-1/2"
1852 20" x 62" 19-1/2" x 61-1/2"
1856 20" x 66" 19-1/2" x 65-/12"
1860 20" x 72" 19-1/2" x 71-1/2"
1862 20" x 74" 19-1/2" x 73-1/2"

2030 24" x 36" 23-1/2" x 35-1/2"
2032 24" x 38" 23-1/2" x 37-1/2"
2038 24" x 44" 23-1/2" x 43-1/2"
2040 24" x 48" 23-1/2" x 47-1/2"
2044 24" x 52" 23-1/2" x 51-1/2"
2046 24" x 54" 23-1/2" x 53-1/2"
2050 24" x 60" 23-1/2" x 59-1/2"
2052 24" x 62" 23-1/2" x 61-1/2"
2056 24" x 66" 23-1/2" x 65-1/2"
2060 24" x 72" 23-1/2" x 71-1/2"
2062 24" x 74" 23-1/2" x 73-1/2"

2430 28" x 36" 27-1/2" x 35-1/2"
2432 28" x 38" 27-1/2" x 37-1/2"
2438 28" x 44" 27-1/2" x 43-1/2"
2440 28" x 48" 27-1/2" x 47-1/2"
2444 28" x 52" 27-1/2" x 51-1/2"
2446 28" x 54" 27-1/2" x 53-1/2"
2450 28" x 60" 27-1/2" x 59-1/2"
2452 28" x 62" 27-1/2" x 61-1/2"
2456 28" x 66" 27-1/2" x 65-1/2"
2460 28" x 72" 27-1/2" x 71-1/2"
2462 28" x 74" 27-1/2" x 73-1/2"

2830 32" x 36" 31-1/2" x 35-1/2"
2832 32" x 38" 31-1/2" x 37-1/2"
2838 32" x 44" 31-1/2" x 43-1/2"
2840 32" x 48" 31-1/2" x 47-1/2"
2844 32" x 52" 31-1/2" x 51-1/2"
2846 32" x 54" 31-1/2" x 53-1/2"
2850 32" x 60" 31-1/2" x 59-1/2"
2852 32" x 62" 31-1/2" x 61-1/2"
2856 32" x 66" 31-1/2" x 65-1/2"
2860 32" x 72" 31-1/2" x 71-1/2"
2862 32" x 74" 31-1/2" x 73-1/2"

3030 36" x 36" 35-1/2" x 35-1/2"
3032 36" x 38" 35-1/2" x 37-1/2"
3038 36" x 44" 35-1/2" x 43-1/2"
3040 36" x 48" 35-1/2" x 47-1/2"
3044 36" x 52" 35-1/2" x 51-1/2"
3046 36" x 54" 35-1/2" x 53-1/2"
3050* 36" x 60" 35-1/2" x 59-1/2"
3052* 36" x 62" 35-1/2" x 61-1/2"
3056* 36" x 66" 35-1/2" x 65-1/2"
3060 36" x 72" 35-1/2" x 71-1/2"
3062 36" x 74" 35-1/2" x 73-1/2"

3430 40" x 36" 39-1/2" x 35-1/2"
3432 40" x 38" 39-1/2" x 37-1/2"
3438 40" x 44" 39-1/2" x 43-1/2"
3440 40" x 48" 39-1/2" x 47-1/2"
3444 40" x 52" 39-1/2" x 51-1/2"
3446 40" x 54" 39-1/2" x 53-1/2"
3450* 40" x 60" 39-1/2" x 59-1/2"
3452* 40" x 62" 39-1/2" x 61-1/2"
3456* 40" x 66" 39-1/2" x 65-1/2"
3460** 40" x 72" 39-1/2" x 71-1/2"
3462** 40" x 74" 39-1/2" x 73-1/2"

3830 44" x 36" 43-1/2" x 35-1/2"
3832 44" x 38" 43-1/2" x 37-1/2"
3838 44" x 44" 43-1/2" x 43-1/2"
3840 44" x 48" 43-1/2" x 47-1/2"
3844 44" x 52" 43-1/2" x 51-1/2"
3846 44" x 54" 43-1/2" x 53-1/2"
3850* 44" x 60" 43-1/2" x 59-1/2"
3852* 44" x 62" 43-1/2" x 61-1/2"
3856* 44" x 66" 43-1/2" x 65-1/2"
3860** 44" x 72" 43-1/2" x 71-1/2"
3862** 44" x 74" 43-1/2" x 73-1/2"

4030 48" x 36" 47-1/2" x 35-1/2"
4032 48" x 38" 47-1/2" x 37-1/2"
4038 48" x 44" 47-1/2" x 43-1/2"
4040 48" x 48" 47-1/2" x 47-1/2"
4044 48" x 52" 47-1/2" x 51-1/2"
4046 48" x 54" 47-1/2" x 53-1/2"
4050* 48" x 60" 47-1/2" x 59-1/2"
4052* 48" x 62" 47-1/2" x 61-1/2"
4056* 48" x 66" 47-1/2" x 65-1/2"
4060** 48" x 72" 47-1/2" x 71-1/2"
4062** 48" x 74" 47-1/2" x 73-1/2"

ProFinish Single Hung

* Indicates sizes that will meet a 5.7 sq. ft. egress when ordered with optional egress hardware. To meet egress codes, a stock size 3050, 3450, 3850 and 4050 with egress hardware will be manufactured with a unit size height of 59-3/4"

** Indicates sizes that will meet a 5.7 sq. ft. egress when ordered with standard hardware.

The H-mullion is 1/2" thick. Please make a 1/2" allowance for each mullion used.

Technical specification
  • Unique ref.nst11304
  • Product familyWindows
  • Product groupSingle-hung Windows
  • TypeObject (single object)
  • Date of publishing2009-10-19
  • Edition number1
Classification
  • BIMobject CategoryWindows - Single Hung Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit