Publish your products
StormBreaker Plus® 300VL Vinyl Impact-resistant Casement Replacement Window

StormBreaker Plus® 300VL Vinyl Impact-resistant Casement Replacement Window

Combine Simonton StormBreaker® Plus Casements to create a dramatic wall of windows. Or use them individually to add a touch of drama to a room. The Casement window is impact-resistant, easy to operate and easy to clean.

  • Laminated glass provides proven impact resistance
  • Fusion-welded frame construction with reinforced profiles for added stability
  • Advanced locking system that secures the sash at multiple points with one easy-to-use crank handle
OVERVIEW
StormBreaker Plus 300VL

For coastal living, StormBreaker Plus 300VL windows and doors are designed to help withstand high winds and wind-driven debris without the use of shutter systems. They feature an attractive beveled frame design, reinforced profiles for added strength and provide impressive energy efficiency.

  • KeepSafe Maximum® laminated glass provides safety and security, and reduces unwanted sound
  • Advanced glass packages are available for maximum energy efficiency
  • A full line of styles is available, including a Patio Door and Garden Door
  • Choose from white, tan and exterior bronze and a host of glass and grid options
  • Tested and certified to meet the AAMA standards for High Velocity Hurricane Zones, Miami-Dade and Broward County specifications for the Florida Building Commission and the Texas Department of Insurance evaluation for the Texas Coast

Features & options are not available on all styles.
Series may not be available in all areas of the country.

Window & Door Styles Available in the 300VL Series

 

Double-Lifetime Limited Warranty

We know buying windows and patio doors is a big investment. An investment you want protected. That’s why we back all Simonton StormBreaker Plus® windows and doors with a Double-Lifetime Limited Warranty covering vinyl, hardware, screens and insulating glass units.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entry.

Technical specification
  • Unique ref.simonton-windows-300vl-casement
  • Product familyCasement Windows
  • Product groupStormBreaker Plus® 300VL
  • TypeObject (single object)
  • Date of publishing2014-11-25
  • Edition number1
Classification
  • BIMobject CategoryWindows - Double Hung Windows

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit