Siniat Nida wall 100A75
Siniat PL

Siniat Nida wall 100A75

The interior walls are used to separate the individual rooms in the building and, depending on their functions, they meet stringent requirements in terms of statics, acoustics and fire protection. Partition walls are mostly made of drywall systems of profiles with different width dimensions: 50, 75 or 100 mm with a single or double layer of plasterboard or cement board. The materials used to make partition walls have important properties, such as acoustic insulation, fire insulation and moisture resistance; they also must be easy to install and remove to ensure the highest comfort of the room.

Nida 100A75 is a partition with Nida Plasterboards sheating (1x12,5mm - both sides) on a parallel structure made of C75 profiles. It's a standard partition with different performance (depends on the used plasterboard)

Specification
  • 100 mm partition wall on a NIDA C75 steel structure with a 12.5 mm double-sided plasterboard layer. Maximum wall height 4500 mm.
    System's properties depending on used panel types:
    • NIDA 100A75/Expert: weight 19.0 kg/m2; sound insluation RW=46dB; fire resistance EI15.
    • NIDA 100A75/Woda: weight 20.0 kg/m2; sound insluation RW=46dB; fire resistance EI15.
    • NIDA 100A75/Ogien Typ F: weight 21.0 kg/m2; sound insluation RW=46dB; fire resistance EI30.
    • NIDA 100A75/Ogien+: weight 23.0 kg/m2; sound insluation RW=47dB; fire resistance EI60.
    • NIDA 100A75/WodaOgien+: weight 23.0 kg/m2; sound insluation RW=47dB; fire resistance EI60.
    • NIDA 100A75/Twarda: weight 28.0 kg/m2; sound insluation RW=51dB; fire resistance EI60.
    • NIDA 100A75/Hydro: weight 24.0 kg/m2; sound insluation RW=47dB; fire resistance EI60.
    • NIDA 100A75/Cicha: weight 28.0 kg/m2; sound insluation RW=54dB; fire resistance EI60.
Technical specification
  • Unique ref.100A75_wall
  • Collection setWalls
  • CollectionPartition walls
  • TypeObject (single object)
  • Date of publishing2017-09-20
  • Edition number1
  • Depth (mm)100
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Poland
Ukraine
Czech Republic
Latvia
Lithuania
Estonia
Hungary
Slovakia
Romania