Siniat Nida wall 150A100
Siniat PL

Siniat Nida wall 150A100

The interior walls are used to separate the individual rooms in the building and, depending on their functions, they meet stringent requirements in terms of statics, acoustics and fire protection. Partition walls are mostly made of drywall systems of profiles with different width dimensions: 50, 75 or 100 mm with a single or double layer of plasterboard or cement board. The materials used to make partition walls have important properties, such as acoustic insulation, fire insulation and moisture resistance; they also must be easy to install and remove to ensure the highest comfort of the room.

Nida 150A100 is a partition with Nida Plasterboards sheating (2x12,5mm - both sides) on a parallel structure made of C100 profiles. Its a standard partition with different performance (depends on the used plasterboard)

Specification
  • 150 mm thick partition wall on NIDA C100 steel structure with 2x12.5 mm thick double-sided plasterboard layer. Maximum wall height 6500 mm.
    System's properties depending on used panel types:
    • NIDA 150A100/Expert: weight 36.0 kg/m2; sound insluation RW=58dB; fire resistance EI60.
    • NIDA 150A100/Woda: weight 39.0 kg/m2; sound insluation RW=58dB; fire resistance EI60.
    • NIDA 150A100/Ogien+: weight 44.0 kg/m2; sound insluation RW=59dB; fire resistance EI120.
    • NIDA 150A100/WodaOgien+: weight 44.0 kg/m2; sound insluation RW=59dB; fire resistance EI120.
    • NIDA 150A100/Twarda: weight 55.0 kg/m2; sound insluation RW=62dB; fire resistance EI120.
    • NIDA 150A100/Hydro: weight 47.0 kg/m2; sound insluation RW=59dB; fire resistance EI120.
    • NIDA 150A100/Cicha: weight 55.0 kg/m2; sound insluation RW=63dB; fire resistance EI120.
Technical specification
  • Unique ref.150A100_wall
  • Collection setWalls
  • CollectionPartition walls
  • TypeObject (single object)
  • Date of publishing2017-09-20
  • Edition number1
  • Depth (mm)150
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Poland
Ukraine
Czech Republic
Latvia
Lithuania
Estonia
Hungary
Slovakia
Romania