Set your location and language to prioritise localised information. Continue
Siniat Nida wall 150C50
Siniat PL

Siniat Nida wall 150C50

The interior walls are used to separate the individual rooms in the building and, depending on their functions, they meet stringent requirements in terms of statics, acoustics and fire protection. Partition walls are mostly made of drywall systems of profiles with different width dimensions: 50, 75 or 100 mm with a single or double layer of plasterboard or cement board. The materials used to make partition walls have important properties, such as acoustic insulation, fire insulation and moisture resistance; they also must be easy to install and remove to ensure the highest comfort of the room.

Nida 150C50 is a 2-truck partition on C50 profiles with Nida Plasterboards sheating (2x12,5mm both sides). Between trucks there is 50mm gap. This partition is called "installation partition". Because of a gap, there is big space fot all kind of installation like electricity etc. Very good mechanical performance and acoustic properties are connected with fire protiection.

Specification
  • 150÷700 mm partition wall on a double-breasted NIDA C50 + C50 steel structure with a 2x12.5 mm double-sided plasterboard layer. Maximum wall height 4500 mm.
    System's properties depending on used panel types:
    • NIDA 150C50/Expert: weight 37.0 kg/m2; sound insluation RW=59dB; fire resistance EI60.
    • NIDA 150C50/Woda: weight 40.0 kg/m2; sound insluation RW=59dB; fire resistance EI60.
    • NIDA 150C50/Ogien+: weight 45.0 kg/m2; sound insluation RW=60dB; fire resistance EI120.
    • NIDA 150C50/WodaOgien+: weight 45.0 kg/m2; sound insluation RW=60dB; fire resistance EI120.
    • NIDA 150C50/Twarda: weight 56.0 kg/m2; sound insluation RW=60dB; fire resistance EI120.
    • NIDA 150C50/Hydro: weight 48.0 kg/m2; sound insluation RW=60dB; fire resistance EI120.
    • NIDA 150C50/Cicha: weight 56.0 kg/m2; sound insluation RW=60dB; fire resistance EI120.
Technical specification
  • Unique ref.150C50_wall
  • Collection setWalls
  • CollectionPartition walls
  • TypeObject (single object)
  • Date of publishing2017-09-20
  • Edition number1
  • Depth (mm)150
Related
  • Material mainGypsum
  • Material secondarySteel
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Czech Republic
Estonia
Hungary
Latvia
Lithuania
Poland
Romania
Slovakia
Ukraine