QuarryView wood burning fire pits features masonry planter pedestal bases and include a stainless steel bowl for embers. Each pedestal consists of four separate panels using hand laid courses of thin veneer which are bonded to a powder coated light weight steel frame. Panels are easily assembled by hand and do not require any tools. QuarryView Stonework is perfect for natural settings and pairs great with planter beds and foliage.
All QuarryView fire features are designed, engineered and manufactured with 100% non-combustible materials in the body. They can be installed on a flat, stable surface away from any combustible materials. Install fire feature on any level, outdoor non-combustible, flat stable surface or a combustible floor according. NOTE: Do not place fire pit directly on grass, dirt, or rocks this may prevent proper ventilation. Ensure proper water drainage is also incorporated into the fire pit enclosure.
Region availability
North America |
---|
Canada |
Mexico |
United States |