Publish your products
Charge Station - Solar Panel Umbrella

Charge Station - Solar Panel Umbrella

The original SiteScapes aluminum umbrella now offers solar powered USB charging, allowing users to stay connected in the outdoor spaces they frequent. Powered by Sunbolt™, SiteScapes solar umbrella is perfect for charging phones, tablets, and laptops on the go while maintaining the aesthetics and durable shade cover of SiteScapes aluminum umbrella collection. Aluminum and Solar powered umbrellas can be fitted with most of SiteScapes carousel style tables and are available in a multitude of color combinations.

You can now incorporate four Solar photovoltaic module panels into the panels of the SiteScapes umbrella to provide power to three dual USB chargers. These solar panels will continually capture the suns rays and charge the lithium iron phosphate battery used to power the USB ports.

BENEFITS INCLUDE:

  • Availability for 6 users at once
  • Solar system will provide continuous charging during full sun without ever using the battery bank.
  • (2) 18Ah Lithium Iron Phosphate batteries provide 440+ Wh of charging capacity, enabling 30-50 averge daily charges.
  • Durable permanently mounted structure rateed to withstand wind gusts of 185mph
  • Clean and tamper proof, wiring is hidden and contained within the unit.
  • Allows for outdoor work spaces.
  • Bluetooth-enabled smart charge controller and app provides real-time and historical charging data.
  • Promotes clean and green energy.
Specification
  • DETAILS

    • 4x 25W PV Solar Module Panels
    • 2x 10Ah Lithium Iron Phosphate Batteries
    • 24Vdc Rated Charge Controller
    • 3x Dual USB Chargers
    • 1x Dual USB Fast Charger
    • LED Battery Meter
    • 1 1/2in Schedule 40 Steel Pipe, Center Pole
    • 1/4 in Steel Plate Mounting Bracket for table installation
    • 1/16in Punched Aluminum Top Panels
    • 1 x 1/4in Steel Flat Bar Supports
Technical specification
  • Unique ref.solar-panel-umbrellas
  • Product familyLandscaping
  • Product groupUmbrellas
  • TypeObject (single object)
  • Date of publishing2023-10-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_33_34
  • Uniclass 2015 DescriptionGarden umbrellas
  • CSI MasterFormat 2014 Code32 33 00
  • CSI MasterFormat 2014 TitleSite Furnishings
  • OmniClass Number23-19 29 13 25
  • OmniClass TitleGarden Umbrellas

Region availability

North America
Canada
Mexico
United States

Similar products

4.0 out of 5 stars 4.0 (53)
3.8 out of 5 stars 3.8 (39)
4.2 out of 5 stars 4.2 (28)
3.8 out of 5 stars 3.8 (27)
4.2 out of 5 stars 4.2 (25)