Conica easy-chair
Skandiform

Conica easy-chair

Easy-chair in oak or walnut. Oak also available as stained. Upholstered seat and back. Conica table is the perfect partner. Designer: Hanne Kortegaard “It may be inspired by the style and designs of the 1950s, but Conica easy-chair still has a clear contemporary twist. The interface between the backrest, the rails and the back legs gives the design a strong expression. The chair is constructed from components distinguished by their tapered silhouettes: this results in proportions that reinforce the masculine expression and emphasise the underlying language of design.”
Technical specification
  • Unique ref.F-205
  • Collection setEasy-chairs-sofas
  • CollectionConica
  • TypeObject (single object)
  • Date of publishing2011-12-20
  • Edition number1
  • Height (mm)580
  • Width (mm)730
  • Depth (mm)690
Related
  • Material mainOak
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryFurniture - Easy Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Sweden
Iceland
Norway