Conica table
Skandiform

Conica table

Table in solid oak or walnut. Stained oak as option. Table top in tempered smoked glass. Designer: Hanne Kortegaard. “The distinctive, star-like appearance of Conica table establishes a link between the three elements of tabletop, legs and floor. The proportions of the design provide stability and add to the impression of strength that the unconventional construction of this table conveys.”
Technical specification
  • Unique ref.LB-605
  • Collection setTables
  • CollectionConica
  • TypeObject (single object)
  • Date of publishing2011-12-29
  • Edition number1
  • Height (mm)370
  • Width (mm)800
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Sweden
Iceland
Norway