Nonstop
Skandiform

Nonstop

Sectional sofa. Five different models of sections (straight, curved with a wide backrest, curved with a narrow backrest and two different corner sections), armrest and legs combined according to your own preference. Designer: Ruud Ekstrand "A sectional sofa/easy-chair with multiple functions. The name Nonstop partly originates from the almost infinite variations of combining but also from colourful sections like the candy named “Nonstop”."
Technical specification
  • Unique ref.SA-380
  • Collection setEasy-chairs-sofas
  • CollectionNonstop
  • TypeObject (single object)
  • Date of publishing2012-01-18
  • Edition number1
  • Height (mm)750
  • Width (mm)520
  • Depth (mm)700
Related
  • Material mainFabric
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryFurniture - Armchairs & Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Sweden
Iceland
Norway