Publish your products
Sloan DropSpot™ On-wall Bottle Filler with Bi-level Cooler - DRS120

Sloan DropSpot™ On-wall Bottle Filler with Bi-level Cooler - DRS120

Sloan's DropSpot™ On-wall Bottle Filler with Bi-level Cooler is uniquely designed with style to promote sustainable drinking practices. It is available in both stainless and black finishes. With its touch-free sensor operated bottle filler backed by Sloan's cutting edge sensor technology, this unit provides a hygienic bottle filling experience. ADA compliant when installed properly. Up to 1.2 gpm fill rate for quick fill. Soft ambient white light indicates filter status, a backlit LED light illuminates bottle filling area when sensor is activated. Bottle counter display indicates the number of 16 oz plastic bottles saved as well as the ounces of water dispensed for water consumption tracking. Rough-in matches other manufacturers' for easy replacement. Versatile mounting style allows for left-high or right-high installation. Patent pending push bar is designed to be activated with any touch point to provide easy access for cartridge replacement. Anti-microbial push bar and bubbler for hygienic usage and ease of cleaning. Drop-down door assembly provides easy access to filter, making maintenance and filter change a no-sweat experience.

Specification
  • Features

    Sloan Bi-Level Bottle Filler Drinking Fountain Combo available in both Stainless and Black, filtered and unfiltered, refrigerated and unrefrigerated options.

    • Touch-free sensor operated bottle filler with 20 second max run time, Up to 1.2 gpm fill rate for quick fill with laminar flow
    • Versatile mounting style allows for left-high or right-high installation, ADA compliant when installed properly
    • Backlit LED light that illuminates bottle filling area when sensor is activated, Soft ambient white light to indicate filter status
    • Bottle Counter Display indicates the number of 16 oz plastic bottles saved as well as the ounces of water dispensed for water consumption tracking
    • Rough-in matches other manufacturers' recommended rough-in locations for easy replacement
    • Antimicrobial bubbler, push bar, and other components
    • Drop-down door assembly provides easy access to filter
    • Patent pending push bar activates at any touch point and provides easy access for cartridge replacement
    • Optional cane apron available for bi-level units to assist with ADA compliance (part 33830030, 33830031). Sold separately
    • All models IoT compatible with subscription to SC Argus® Pro SaaS
    • Available with Optional Water Filter or Optional Electric Water Cooler
    • 3000 gallon filter (applicable to filtered units only) effectively reduces Total PFAS, lead, microplastics, cysts, Particulates Class 1, and chlorine
    • Optional filter certified to comply with NSF-42, NSF-53, and NSF-401 standards
    • Chilling capacity of 8.0 gph of 50F drinking water, based on 80F inlet water and 90F ambient (refrigerated units only), Refrigerant R-134A
Technical specification
  • Unique ref.bottle-filler_dropspot_drs120
  • Product familyBottle Fillers & Water Coolers
  • Product groupDropSpot
  • TypeObject (single object)
  • Date of publishing2024-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • Uniclass 2015 CodeSs_40_15_75_25
  • Uniclass 2015 DescriptionDrinking fountain systems
  • CSI MasterFormat 2014 Code41 41 19.19
  • CSI MasterFormat 2014 TitleBottle Fillers
  • OmniClass Number23-31 31 11
  • OmniClass TitleDrinking Fountain With Coolers

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit