Publish your products
EFX 275 BASYS® Solar-Powered Deck-Mounted Mid Body Faucet

EFX 275 BASYS® Solar-Powered Deck-Mounted Mid Body Faucet

Features

  • Commercial Grade, ADA Compliant, Electronic, Sensor-Activated, Die-Cast Metal Hand Washing Faucet with the following features:
  • One tool service
  • All wetted components to be stainless steel, engineered thermoplastic, EPDM, and copper or copper alloy
  • Solenoid housed in removable carrier that includes supply strainer
  • Integral water supply shut off
  • Supply strainer serviceable from above deck
  • Vandal resistant spray insert, key housed inside faucet body
  • All electronics sealed to IP-67
  • Gold plated electrical contacts
  • Above deck individual diagnostic indicators for battery life, solenoid condition, and power up mode
  • Flexible, high pressure supply hoses, 3/8” compression connections
  • Bi-stable magnetic solenoid
  • Four (4) “AA” alkaline batteries
  • Double infrared sensors with automatic setting feature
  • Single hole installation
  • Includes all mounting hardware
  • Line purge mode, eliminates stagnant water
  • Adjustable time-outs
  • 3 year limited warranty
Technical specification
  • Unique ref.faucets_basys_efx-275
  • Product familyFaucets
  • Product groupSolar Powered Sensor Faucets
  • TypeObject (single object)
  • Date of publishing2022-07-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen