Publish your products
EHD-501-ECO Sloan® XLERATOR® Sensor-Operated Wall - Surface Hand Dryer

EHD-501-ECO Sloan® XLERATOR® Sensor-Operated Wall - Surface Hand Dryer

Features

  • Hygienic hand drying solution
  • 10 second dry time
  • Electric Specifications: 110-120V – 4.3-4.5 Amps, 460-530 Watts, 50/60 Hz
  • Adjustable speed and sound (High-Low)
  • No Heat option
  • 95% cost savings vs. paper towels
  • Weight: 15-17 lbs.
  • Vandal resistant cover design
  • Suggested Mounting Heights for Ideal Performance (from floor to bottom of dryer): Men: 45” (114 cm), Women: 43” (109 cm), Teenagers: 41” (104 cm), Children: 35” (89 cm), ADA: 37” (94 cm). Note: When mounting for any user ensure that it is mounted below the 48” ADA Maximum
  • Can install multiple units on one circuit
  • 35-second lockout feature if hands are not removed
  • Externally visible Red LED light that flashes error codes to assist in troubleshooting and identify if filter has been clogged
  • Virtually maintenance free
  • Quantity Recommendations: 1 dryer for every 2 sink stations is sufficient for most applications. For high traffic applications we suggest 1 dryer per sink station.
  • Variations: Available in multiple finishes/colors, available with HEPA filter, available in standard model with heat option
  • Optional Add Ons: Recess kit for ADA compliance, Noise reduction nozzle (note: reduces the decibel level by 9db but increases dry time by approx. 3 seconds), Wall Guards (White, Black, Stainless), XChanger Paper Towel Retrofit Kit either ADA height or standard height
Technical specification
  • Unique ref.hand-dryers_xlerator_EHD-501-ECO
  • Product familyHand Dryers
  • Product groupXLERATOR®
  • TypeObject (single object)
  • Date of publishing2023-04-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
  • Uniclass 2015 CodePr_40_70_62_37
  • Uniclass 2015 DescriptionHand driers
  • OmniClass Number23-31 25 15
  • OmniClass TitleHand Dryers

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit