Publish your products
ML 4 Edge Sloan Wall-hung 4 Edge LED Mirror

ML 4 Edge Sloan Wall-hung 4 Edge LED Mirror

Sloan Wall-hung Hardwired 4 Edge LED Mirror Sloan ML 4 edge LED mirror feature all-four lit sides for bold illuminance. Featuring 6000K cool light for a clear, daylight-like reflection, with a lifetime of 50K hours. Mirrors come ready for hardwired installation. Power requirements include: 12V constant integrated volt driver and 110V 60 Hz input, 12V DC output. Choose LED lighting that's energy-efficient and LEED-eligible.
Specification
  • Features

    • 6000K cool daylight with an integrated 12-volt driver ensures consistent brightness
    • Energy-saving LED lights with options for hardwired or plug-in power sources
    • 1/4" mirror with polished edges. Guaranteed against silver spoilage for 15 years
    • Includes an easy-mount steel base and 18-gauge stainless steel hangers for quick installation
    • Available in 5 different LED styles: 2 Edge, 2 Inset, 4 Edge, 4 Inset, and Back Lit
    • LEED-eligible. Supporting sustainability in design (LEED MR c4, LEED EQ c4.2)
    • Weight: 32 lbs
Technical specification
  • Unique ref.ml-4-Edge-wall-hung-led-mirror
  • Product familyMirrors
  • Product groupLED Mirrors
  • TypeObject (single object)
  • Date of publishing2024-07-08
  • Edition number1
Classification
  • BIMobject CategorySanitary - Mirrors
  • ETIM CodeEC010550
  • ETIM NameMirror
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit