Publish your products
WETS-8029.8113 Floor-Mounted 1.6 gpf (6.0 Lpf) ADA 12" Rough-in Pressure-Assisted/Tank Toilet

WETS-8029.8113 Floor-Mounted 1.6 gpf (6.0 Lpf) ADA 12" Rough-in Pressure-Assisted/Tank Toilet

Features

  • White Vitreous China
  • Elongated bowl
  • Floor mounted, floor outlet
  • 12" (305mm) rough-in
  • Chrome metal flush handle
  • Secure, anti-rocking 3-point tank mounting system
  • Powered by Flushmate® brand pressure assisted flushing
  • technology to achieve 1,000g MaP score
  • Over 60 ft (18.3 m) drainline carry performance
  • Water spot area: 11 ¼ x 9¾ (286 mm x 248 mm)
  • Smooth, quiet cable activated flush handle - right hand
  • Fully glazed trapway
  • Closet bolts and caps included
  • Toilet seat and wax ring not included
Technical specification
  • Unique ref.pressure-assist-water-closets_sloan_wets-80298113
  • Product familyWater Operated Water Closets
  • Product groupPressure Assist
  • TypeObject (single object)
  • Date of publishing2022-12-11
  • Edition number1
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit