Publish your products
QSA-82000 SloanStone® Quartz Wall-Mounted Arrowhead Sink with Stainless Steel Enclosure

QSA-82000 SloanStone® Quartz Wall-Mounted Arrowhead Sink with Stainless Steel Enclosure

Features Two Station Molded Quartz Lavatory System with the following features: Dimensions: 60” x 22” x 5” All products molded with SloanStone Quartz material have a minimum of 85% quartz per deck SloanStone Quartz material is resistant to scratching, staining, and chipping A Monolithic deck fabricated from SloanStone® Quartz Available in 3 colors Sink comes with sink top, drain and stainless steel enclosure Stainless Steel Enclosure Mounting Pairs great with Sloan faucets and soap dispensers. Shown here with EBF-415 and ESD-410 Faucet and soap must be purchased separately Dimensions listed are measured from the top, sinks can be up to 1/8" larger on both sides at the bottom of the apron
Technical specification
  • Unique ref.sinks_sloanstone_qsa-82000-stainless-steel-enclosure
  • Product familySanitary
  • Product groupSinks/Lavatories
  • TypeObject (single object)
  • Date of publishing2024-02-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Asia North America South America Africa
Afghanistan
Anguilla
Argentina
Egypt
Armenia
Antigua and Barbuda
Bolivia
Azerbaijan
Aruba
Brazil
Bahrain
Barbados
Chile
Bangladesh
Belize
Colombia
Bhutan
Bermuda
Ecuador
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Brunei
Canada
French Guiana
Cambodia
Caribbean Netherlands
Guyana
China
Cayman Islands
Paraguay
Christmas Island
Collectivity of Saint Martin
Peru
Cocos (Keeling) Islands
Costa Rica
Suriname
Georgia
Cuba
Uruguay
Hong Kong
Curaçao
Venezuela
India
Dominica
Indonesia
Dominican Republic
Iran
El Salvador
Iraq
Greenland
Israel
Grenada
Japan
Guadeloupe
Jordan
Guatemala
Kazakhstan
Haiti
Kuwait
Honduras
Kyrgyzstan
Jamaica
Laos
Martinique
Lebanon
Mexico
Macau
Montserrat
Malaysia
Nicaragua
Maldives
Panama
Mongolia
Puerto Rico
Myanmar (Burma)
Saint Kitts and Nevis
Nepal
Saint Lucia
North Korea
Saint Pierre and Miquelon
Oman
Saint Vincent and the Grenadines
Pakistan
Saint-Barthélemy
Palestine
Sint Maarten
Philippines
The Bahamas
Qatar
Trinidad and Tobago
Saudi Arabia
Turks and Caicos Islands
Singapore
U.S. Virgin Islands
South Korea
United States
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen