EHS-1000 Stainless Steel 1-Station Wall-Mounted Handwashing Sink

EHS-1000 Stainless Steel 1-Station Wall-Mounted Handwashing Sink

Stainless Steel 1-Station Wall-Mounted Handwashing Sink
Specification
  • Stainless Steel Hand Washing Sink with the following features:

    • Sink constructed from 14 gauge, Type 304 stainless steel with brushed stainless
    • Outer rim of sink raised to help prevent splashing and dripping on floors
    • Angled front corners to enhance ease of use and protect users from sharp corners
    • Pair with Optional Sloan OPTIMA Faucet (not included) for hands-free operation
    • Sink is shipped pre-plumbed for easy installation
Technical specification
  • Unique ref.sinks_stainless-steel_ehs-1000
  • Collection setSinks
  • CollectionStainless Steel Sinks
  • TypeObject (single object)
  • Date of publishing2022-05-09
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass TitleSinks
  • OmniClass Number23-31 13 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America Asia North America Africa
Argentina
Armenia
Anguilla
Egypt
Bolivia
Azerbaijan
Antigua and Barbuda
Brazil
Bangladesh
Aruba
Chile
Bhutan
Barbados
Colombia
British Indian Ocean Territory
Belize
Ecuador
Brunei
Bermuda
Falkland Islands (Islas Malvinas)
Cambodia
British Virgin Islands
French Guiana
Christmas Island
Canada
Guyana
Cocos (Keeling) Islands
Caribbean Netherlands
Paraguay
Georgia
Cayman Islands
Peru
Hong Kong
Collectivity of Saint Martin
Suriname
India
Costa Rica
Uruguay
Indonesia
Cuba
Venezuela
Japan
Curaçao
Kazakhstan
Dominica
Kyrgyzstan
Dominican Republic
Laos
El Salvador
Macau
Greenland
Malaysia
Grenada
Maldives
Guadeloupe
Mongolia
Guatemala
Myanmar (Burma)
Haiti
Nepal
Honduras
North Korea
Jamaica
Pakistan
Martinique
Philippines
Mexico
Singapore
Montserrat
South Korea
Nicaragua
Sri Lanka
Panama
Taiwan
Puerto Rico
Tajikistan
Saint Kitts and Nevis
Thailand
Saint Lucia
Turkmenistan
Saint Pierre and Miquelon
Uzbekistan
Saint Vincent and the Grenadines
Vietnam
Saint-Barthélemy
Afghanistan
Sint Maarten
Bahrain
The Bahamas
Iran
Trinidad and Tobago
Iraq
Turks and Caicos Islands
Israel
U.S. Virgin Islands
Jordan
United States
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Turkey
United Arab Emirates
Yemen
China