Publish your products
Fastlane Glassgate 250 Plus

Fastlane Glassgate 250 Plus

Elevating Corporate Entry Security and Access Control

The Fastlane Glassgate 250 Plus is meticulously crafted to offer an elegant entrance control solution for corporate enterprises. It seamlessly integrates with elevator displays and supports various reader technologies. With adjustable glass barrier heights ranging from pedestal height to 66.9” tall, the GG250 Plus caters to diverse security requirements.

Advanced intelligence

Fastlane turnstiles have an advanced architecture based on distributed intelligence. An infrared beam matrix engineered with multiple microprocessors monitors pedestrian movement accurately, detecting tailgaters as close as 1/4” apart. Inherently more secure, this technology also enables the fastest entry and minimizes false alarms.

IP enabled

Glassgate 250 Plus features Fastlane Connect™, a TCP/IP communication and control system that enables Web-based turnstile control from any PC, tablet, smartphone, or from Fastlane’s Multilane Controller.

Operation

Glassgates are designed to work in a normally closed mode, opening only after an access system approval. The glass barrier swings away from an authorized user. Barriers then either:

 Close quickly behind the authorized person to deter tailgaters 

 Stay open for immediate additional authorized users passing in either direction

Glassgate will automatically sound a local alarm if someone enters without authorization.

 Efforts to push past the glass barrier will sound a second, louder alarm

 A secondary relay can trigger CCTV, lock doors, or control elevators

 Optional locking brake for more secure environments

User-friendly and safe

Fastlane Speed gates feature up to 32 safety beams designed to stop the barriers from moving in the event that any of the beams are broken. The units feature a fire alarm input to allow for unimpeded emergency egress and the units can be configured to fail safe in the event of power fail.

Key Words: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

Specification
    • Product family: Turnstiles and Speed gates
    • Product group: Optical Turnstiles

    Turnstile pedestal dimensions — standard & ADA

    • Height: 40″
    • Width: 7.4″
    • Length square ends: 48.3”
    • Length elliptical ends: 49.1”

    Turnstile barrier glass dimensions

    • Standard height: 40.0″
    • Intermediate height: 47.2″
    • custom height: 59″
    • Full height: 66.9″

    Turnstile lane width

    • Standard lane: 26″
    • ADA lane: 36″

    Turnstile available end panels

    • Round
    • Square

    Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

Technical specification
  • Unique ref.fastlane-glassgate-250-plus
  • Product familySecurity Optical Turnstiles
  • Product groupSecurity Speed Gates
  • TypeObject (single object)
  • Date of publishing2024-07-08
  • Edition number1
  • Height (inches)40
  • Width (inches)7.4
  • Depth (inches)49.1
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)157.6
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States