Publish your products
Fastlane Glassgate 150 Plus Security Turnstile
Fastlane Glassgate 150 Plus Security Turnstile

    Fastlane Glassgate 150 Plus Security Turnstile

    Streamlined Entrance Control
    Introducing the Fastlane Glassgate 150 Plus - the perfect solution for stylish entrance control across various industries. With its sleek design inspired by the widely popular Fastlane Glassgate 150, the Plus boasts a windowless beam matrix equipped with cutting-edge electronic processing, allowing for remote control and diagnostics through a standard web browser. This state-of-the-art entrance control system maintains all the trusted features of the Fastlane range while uniquely providing the added flexibility for wider 39.4” lanes where desired.

    Advanced intelligence

    Fastlane turnstiles have an advanced architecture based on distributed intelligence. An infrared beam matrix engineered with
    multiple microprocessors monitors pedestrian movement with pinpoint accuracy, detecting tailgaters as close as 1/4” apart.
    Inherently more secure, this technology also enables the fastest entry and minimizes false alarms.

    Operation

    Glassgate is designed to work in a normally closed mode, opening only after an access system approval. The glass barrier swings away from an authorized user. Barriers then either:
     Close quickly behind the authorized person to deter tailgaters
     Stay open for immediate additional authorized users passing in either direction

    Glassgate will automatically sound a local alarm if someone enters without authorization.
     Efforts to push past the glass barrier will sound a second, louder alarm
     A secondary relay can trigger CCTV, lock doors, or control elevators

    User-friendly and safe

    Fastlane Speedgates feature a 20 beam high resolution infrared
    matrix designed to stop the barriers from moving in the event that
    any of the beams are broken. The units feature a fire alarm input
    to allow for unimpeded emergency egress and the units can be
    configured to fail safe in the event of power fail.

    Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

    Specification
      • Product family: Turnstiles and Speedgates
      • Product group: Optical Turnstiles

      Turnstile pedestal dimensions — standard & ADA

      • Height: 39″
      • Width: 6.6″
      • Length: 48.6″

      Turnstile barrier glass dimensions

      • Height from floor: 33.4”
      • Standard width: 11”
      • ADA width: 16”
      • 39.4" width: 17.4"

      Turnstile lane width

      • Standard lane: 26″
      • ADA lane: 36″
      • Wider lane: 39.4"

      Available turnstile end panels

      • Round
      • Square

      Keywords: entry security, pedestrian gates, entrance control, access control turnstiles, speedgates, anti-tailgating devices, anti tailgating access control, electric gate, access control, physical access control, security gates, pedestrian turnstiles, turnstiles, security entrance gates, security turnstile gate, turn style gate, optical turnstiles, entrance access control, turnstile access control security systems, employee entrance turnstile, anti tailgating security, physical access control, speed gates, barrier turnstiles, lobby security, entrance security, security alarms, pedestrian security, gates, barrier gates, entry gates, pedestrian turnstiles, waist high turnstiles, full height turnstiles, high security, barrier free turnstiles, glass barrier turnstiles, barrier arm turnstiles, access gate.

    Technical specification
    • Unique ref.security-turnstiles-fastlane-glassgate-150-plus
    • Product familySecurity Optical Turnstiles
    • Product groupSecurity Speed Gates
    • TypeObject (single object)
    • Date of publishing2024-09-10
    • Edition number1
    • Height (inches)38
    • Width (inches)6.6
    • Depth (inches)45.2
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
    • IFC classificationDoor
    • UNSPSC nameGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23
    • OmniClass TitleAccess Control Turnstiles

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States