Publish your products
House Bath Robe Hook
Smedbo

House Bath Robe Hook

4.8 out of 5 stars4.8(8 reviews)
House – Bath Robe Hook Polished Chrome. Concealed fastening. This range shows a subtlety of touch combining an angular mounting plate contrasting to the soft curves of each functional
Technical specification
  • Unique ref.RK358
  • Product familyHouse
  • Product groupHook
  • TypeObject (single object)
  • Date of publishing2014-06-24
  • Edition number1
  • Height (mm)135
  • Width (mm)45
  • Depth (mm)78
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.294
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Asia North America Africa
Åland Islands
Bahrain
Canada
Egypt
Albania
Hong Kong
United States
Andorra
Israel
Austria
Kuwait
Belarus
Lebanon
Belgium
Malaysia
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
United Arab Emirates
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City