Publish your products
SIDELINE - Shower Basket for Double
Smedbo

SIDELINE - Shower Basket for Double

SIDELINE – Shower Basket Double in polished chrome. This range of flexible shower and bath baskets answers a functional need in a very stylish way The core material is solid brass, finished in polished chrome.
Technical specification
  • Unique ref.DK1041
  • Product familySideline
  • Product groupSoap Basket Straight
  • TypeObject (single object)
  • Date of publishing2014-09-18
  • Edition number1
  • Height (mm)765
  • Width (mm)217
  • Depth (mm)130
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.55
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe Asia North America Africa
Åland Islands
Bahrain
Canada
Egypt
Albania
Hong Kong
United States
Andorra
Israel
Austria
Kuwait
Belarus
Lebanon
Belgium
Malaysia
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
United Arab Emirates
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit